Filtros
Borrar todo
Categoría
Características técnicas
-
Material
-
Type of socket outlet
-
Material quality
-
Material quality
-
DAB+
-
Model
-
Tap loss at 860 MHz
-
Surface protection
-
Surface protection
-
Suitable for remote power supply
-
Tap loss at 2150 MHz
-
Mounting method
-
Number of outlets
-
Suitable for cable modem
-
Through loss at 860 MHz
-
Device width
-
Through loss at 2150 MHz
-
Device height
-
Device depth
-
Radio frequency band
-
SAT frequency band
-
Surface finishing
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
Min. depth of built-in installation box
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Cover
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-741372-WEB-R.jpg)
LEGRAND
Valena Next
REF. 741372
Base TV/R-SAT intermedia Valena Next - 14 dB - 2400 MHz - Aluminio
24,86 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-741472-WEB-R.jpg)
LEGRAND
Valena Next
REF. 741472
Base TV/R-SAT intermedia Valena Next - 14 dB - 2400 MHz - Dark
24,86 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-741272-WEB-R.jpg)
LEGRAND
Valena Next
REF. 741272
Base TV/R-SAT intermedia Valena Next - 14 dB - 2400 MHz - Blanco
19,88 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.