Filtros
Borrar todo
Categoría
Características técnicas
-
Nominal voltage
-
Number of phases
-
Number of units
-
Transparent
-
Imprint/indication
-
Intensidad nominal
-
Lockable
-
Material
-
Protective contact
-
Material quality
-
Number of active contacts (square)
-
Model
-
Surface protection
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-C
-
Type of fastening
-
Number of socket outlets switchable
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
With enhanced contact protection
-
Concurrently switching neutral conductor
-
Suitable for degree of protection (IP)
-
Surface finishing
-
Over voltage protection
-
Metallic colour
-
With hinged lid
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Insulated mounting
-
Número de contactos activos (planos)
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Degree of impact strength (IK)
-
Voltage type
-
Power Delivery
-
Frequency
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Label space/information surface
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-055423-WEB-R.jpg)
LEGRAND
Bases y clavijas
REF. 055423
Base 25A, 2P+T 380V. Para instalación en caja 80x80mm empotrada o de superficie. Color blanco
19,98 €
/
unidad
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.