![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-694596-WEB-L.jpg)
Base múltiple para espacio multimedia. 4 tomas 2P+T + 4 tomas 2P. Botón ON/OFF y protección frente sobrecargas
Bases múltiples
LEGRAND
Base múltiple para espacio multimedia. 4 tomas 2P+T + 4 tomas 2P. Botón ON/OFF y protección frente sobrecargas
REF. 694596
EAN.
3414972245548
Base múltiple para espacio multimedia. 4 tomas 2P+T + 4 tomas 2P. Botón ON/OFF y protección frente sobretensiones. Color negro. Carcasa de aluminio. Esconde cables. Cable de 2m.
Garantía 3 años
Familia de precios : 9003
83,08 €
/
unidad
Embalaje:
3 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Housing shape | Rectangular |
---|---|
Número de tomas de corriente CEE 7/16 (EURO) | 8 |
Number of socket outlets with protective contact CEE 7/3 (type F) | 4 |
Number of socket outlets with earth pin | 0 |
Number of cold device socket outlets | 0 |
Number of socket outlets Danish standard (earthing pin) | 0 |
Number of socket outlets French standard type E | 0 |
Number of socket outlets Italian standard type Bipasso | 0 |
Number of socket outlets Italian standard type P11 | 0 |
Number of socket outlets Italian standard type P17 | 0 |
Number of NEMA-outlets | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
With on/off switch | Yes |
Residual current circuit breaker (RCCB) | No |
Number of universal multi standard sockets | 0 |
Mains filter | No |
Number of other socket outlets | 0 |
Number of USB connections | 0 |
Over voltage protection | No |
Nominal current | 16 A |
Core cross section | 1.5 mm² |
With cover | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 9017 |
Transparent | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Length of power cord | 2 m |
Rotated central insert | No |
Operating / setting temperature | -5-35 °C |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Anchura | 210 mm |
Height | 232 mm |
Depth | 56 mm |
Storage temperature | -20-70 °C |
Voltage type | AC |
Nominal voltage | 220-250 V |
Mandatory neutral | Yes |
Connection type | Not applicable |
Mounting method | Not applicable |
Connected object | No |
Documentación
4 documentos
Hoja técnica
Hoja técnica
Manual de uso
Hoja técnica
1 documento
Certificado
OC / CB-FR_713385
(0.22 Mo)
SELECCIONAR UNA ACCIÓN