Pasar al contenido principal
Logo print

Base RJ45 Axolute - Cat. 6 - UTP - 1 módulo - Tech

Axolute BTICINO

Base RJ45 Axolute - Cat. 6 - UTP - 1 módulo - Tech

REF. HC4279C6 EAN. 8012199976365

La toma Axolute RJ45 conecta un dispositivo (PC, impresora) a la red local (router ISP, conmutador). La distribución por cable garantiza una conexión a Internet de alta velocidad, segura y confiable.

Garantía 3 años
Familia de precios : 8101
31,57 € / 1 piece Embalaje: 10 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Engage (snap)
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6
Colour Aluminium
RAL-number 0
Connection type Insulation displacement connector
Shielded buses No
Separate earthing connection No
With label space Yes
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP21
Colour coding Yes
Device width 22.3 mm
Device height 45 mm
Device depth 37.2 mm
Number of modules (module system) 1
Built-in depth 24.2 mm
Degree of impact strength (IK) IK03
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Documentación

3 documentos
Hoja técnica
F01754EN-00.pdf pdf (2.11 Mo)
Manual de uso
G5289C.pdf pdf (0.63 Mo)
Hoja técnica
F01754FR-00.pdf pdf (2.29 Mo)