![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/KG/BT-KG4279C6S-WEB-R.jpg)
Base RJ45 Living Now - Cat. 6 - STP - Dark - 1 módulo
Living Now
BTICINO
Base RJ45 Living Now - Cat. 6 - STP - Dark - 1 módulo
REF. KG4279C6S
EAN.
8005543621936
El enchufe RJ45 conecta un dispositivo (PC, impresora) a la red local (caja de Internet, conmutador). La distribución por cable garantiza una conexión a Internet de alta velocidad, segura y confiable.
Garantía 3 años
Familia de precios : 2242
17,94 €
/
1 piece
Embalaje:
10 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | Anthracite |
RAL-number | 7015 |
Connection type | Insulation displacement connector |
Shielded buses | Yes |
Separate earthing connection | No |
With label space | Yes |
Separate strain relief | No |
Mounting method shielding connection | Other |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP20 |
---|---|
Colour coding | Yes |
Device width | 22 mm |
Device height | 45 mm |
Device depth | 41 mm |
Number of modules (module system) | 1 |
Built-in depth | 31 mm |
Degree of impact strength (IK) | IK03 |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Documentación
1 documento
Hoja técnica
7 documentos
Certificado
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Certificado
AoC-CL2_C6_STP_32757_ac1181032
(0.08 Mo)
Perfil medioambiental
Perfil medioambiental
Certificado
AoC-PL2_C6_STP_32757_ac1181031
(0.08 Mo)
Perfil medioambiental
Perfil medioambiental
SELECCIONAR UNA ACCIÓN