![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/59/BT-5979C6S-WEB-F.jpg)
Base RJ45 Magic - Cat. 6 - STP - 1 módulo - Blanco
Magic
BTICINO
Base RJ45 Magic - Cat. 6 - STP - 1 módulo - Blanco
REF. 5979C6S
EAN.
8012199976020
Bases de datos RJ-45 - Cat. 6 - STP - 1 módulo - Blanco.
Garantía 3 años
Familia de precios : 8101
36,04 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | Other |
RAL-number | 0 |
Connection type | Other |
Shielded buses | Yes |
Separate earthing connection | No |
With label space | Yes |
Separate strain relief | No |
Mounting method shielding connection | Other |
Outlet direction | Straight |
---|---|
With dust cover | Yes |
Colour coding | Yes |
Anchura del dispositivo | 22.8 mm |
Altura del dispositivo | 42.9 mm |
Device depth | 41.1 mm |
Number of modules (module system) | 1 |
Profundidad de instalación | 36.6 mm |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Documentación
1 documento
Manual de uso
SELECCIONAR UNA ACCIÓN