Producto obsoleto
![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/A5/A5979C6S-BTICINO-1000.jpg)
Base RJ45 Magic - Cat. 6 - STP - 1 módulo - Marfil
Màtix
BTICINO
Base RJ45 Magic - Cat. 6 - STP - 1 módulo - Marfil
REF. A5979C6S
EAN.
8012199988870
Bases de datos RJ-45 - Cat. 6 - STP - 1 módulo - Marfil.
Consultar precio
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | Other |
RAL-number | 0 |
Connection type | Insulation displacement connector |
Shielded buses | Yes |
Separate earthing connection | No |
With label space | Yes |
Separate strain relief | No |
Mounting method shielding connection | Other |
Outlet direction | Straight |
---|---|
With dust cover | Yes |
Colour coding | Yes |
Device width | 23 mm |
Device height | 47 mm |
Device depth | 27 mm |
Number of modules (module system) | 1 |
Built-in depth | 20 mm |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Documentación
1 documento
Manual de uso
SELECCIONAR UNA ACCIÓN