![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/AM/AM5979C5E-BTICINO-1000.jpg)
Base RJ45 Màtix - Cat. 5e - UTP - 1 módulo - Blanco
Màtix
BTICINO
Base RJ45 Màtix - Cat. 5e - UTP - 1 módulo - Blanco
REF. AM5979C5E
EAN.
8012199976044
Bases de datos RJ-45 - Cat. 5e - UTP - 1 módulo - Blanco.
Garantía 3 años
Familia de precios : 8101
18,32 €
/
unidad
Embalaje:
10 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 5E |
Colour | White |
RAL-number | 0 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Separate earthing connection | No |
With label space | Yes |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
---|---|
With dust cover | Yes |
Colour coding | Yes |
Device width | 23 mm |
Device height | 47 mm |
Device depth | 33 mm |
Number of modules (module system) | 1 |
Built-in depth | 26 mm |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Documentación
1 documento
Manual de uso
SELECCIONAR UNA ACCIÓN