![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/AM/AM5979C6-BTICINO-1000.jpg)
Base RJ45 Màtix - Cat. 6 - UTP - 1 módulo - Blanco
Màtix
BTICINO
Base RJ45 Màtix - Cat. 6 - UTP - 1 módulo - Blanco
REF. AM5979C6
EAN.
8012199976082
Bases de datos RJ-45 - Cat. 6 - UTP - 1 módulo - Blanco.
Garantía 3 años
Familia de precios : 8101
23,24 €
/
unidad
Embalaje:
10 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | White |
RAL-number | 9003 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | No |
With label space | Yes |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
---|---|
With dust cover | Yes |
With terminal resistor | No |
Degree of protection (IP) | IP20 |
Mechanical coding | No |
Colour coding | No |
Device width | 23 mm |
Device height | 44 mm |
Device depth | 33 mm |
Number of modules (module system) | 1 |
Built-in depth | 26 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Entry membrane gland type | Flexible to cut |
Cable support | Cable gland |
Documentación
1 documento
Manual de uso
SELECCIONAR UNA ACCIÓN