Base RJ45 Valena - Cat.5e - UTP - simple - montaje con tornillos - marfil
Valena
LEGRAND
Base RJ45 Valena - Cat.5e - UTP - simple - montaje con tornillos - marfil
REF. 774138
EAN.
3245067741382
Garantía 2 años
Familia de precios : 8101
20,24 €
/
unidad
Embalaje:
10 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 5E |
Colour | Other |
Número RAL | 1013 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Separate earthing connection | No |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Inclined |
With dust cover | No |
---|---|
Mechanical coding | No |
Colour coding | Yes |
Device width | 71 mm |
Device height | 71 mm |
Device depth | 36 mm |
Profundidad de instalación | 26.2 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Documentación
1 documento
Manual de uso
4 documentos
Perfil medioambiental
Certificado
AoC-PL2_C5e_UTP_32751_ac1181027 (H
(0.07 Mo)
Certificado
AoC-SA01_SB01_ac109590
(0.06 Mo)
Certificado
AoC-CL2_C5e_UTP_32751_ac1181028
(0.07 Mo)
SELECCIONAR UNA ACCIÓN