Pasar al contenido principal
Logo print

Base RJ45 Valena - Cat.6 - UTP - simple - montaje con tornillos - marfil

Valena LEGRAND

Base RJ45 Valena - Cat.6 - UTP - simple - montaje con tornillos - marfil

REF. 774142 EAN. 3245067741429
Garantía 2 años
Familia de precios : 8101
26,04 € / unidad Embalaje: 10 unidad(es)
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with central cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6
Colour Other
Número RAL 1013
Connection type Insulation displacement connector
Shielded buses No
Separate earthing connection No
With label space No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Inclined
With dust cover No
Mechanical coding No
Colour coding Yes
Device width 71 mm
Device height 71 mm
Device depth 36 mm
Profundidad de instalación 26.2 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Tube diameter for wall mounted product 0-0 mm
Maximum Input cable diameter 9 mm
Entry membrane gland type Not applicable
Vertical fixing center distance 0-0 mm
Horizontal fixing center distance 0-0 mm
Cable support Not applicable

Documentación

1 documento
Manual de uso
078506129D.pdf pdf (1.63 Mo)
9 documentos
Certificado
Certificado
Certificado
Certificado
Certificado
Certificado
Certificado
Certificado
Certificado