Pasar al contenido principal
Logo print

Base TV-R-SAT única - Axolute - 1,5 dB - 2400 MHz - Blanco/tech/antracita - 2 módulos

Axolute BTICINO

Base TV-R-SAT única - Axolute - 1,5 dB - 2400 MHz - Blanco/tech/antracita - 2 módulos

REF. H4210M2D EAN. 8005543578407

Base coaxial única para instalaciones de TV o radio y satélite (con demodulador individual).

Garantía 3 años
Familia de precios : 2241
113,41 € / 1 piece Embalaje: 5 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Model Loop-through socket
Type of socket outlet TV/RD/SAT
DAB+ Yes
Mounting method Module frame
Number of modules (module system) 2
Cover Central cover plate
Tap loss at 860 MHz 1.5 dB
Tap loss at 2150 MHz 2 dB
Number of outlets 3
Suitable for cable modem No
Suitable for remote power supply No
Radio frequency band 87.5-240 MHz
SAT frequency band 950-2400 MHz
Type of fastening Snap mounting (engagement)
Surface protection Lacquered
Surface finishing Matt
Material Plastic
Material quality Duroplast
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Device width 22.3 mm
Device height 45 mm
Device depth 25 mm
Min. depth of built-in installation box 25 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Documentación

1 documento
Manual de uso
LE08603AB.pdf pdf (0.2 Mo)