![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-086064-WEB-R.jpg)
Base TV/R-SAT final - Oteo - monobloc -10 dB - 2400 MHz - Blanco
Oteo
LEGRAND
Base TV/R-SAT final - Oteo - monobloc -10 dB - 2400 MHz - Blanco
REF. 086064
EAN.
3414971082342
Toma TV/R-SAT final que permite conectar todo tipo de televisores.
Garantía 3 años
Familia de precios : 2201
19,10 €
/
unidad
Embalaje:
10 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | End socket |
---|---|
Type of socket outlet | TV/RD/SAT |
DAB+ | No |
Mounting method | Surface mounted |
Number of modules (module system) | 2 |
Cover | Central cover plate |
Tap loss at 860 MHz | 10 dB |
Tap loss at 2150 MHz | 10 dB |
Number of outlets | 2 |
Suitable for cable modem | No |
Suitable for remote power supply | Yes |
Type of fastening | Mounting with screw |
Colour | White |
RAL-number (similar) | 9003 |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 72 mm |
Device height | 72 mm |
Device depth | 39.5 mm |
Min. depth of built-in installation box | 0 mm |
Built-in depth | 0 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Terminal marking indication | Yes |