Pasar al contenido principal
Logo print

Base TV/R-SAT final Valena Next - 10 dB - 2400 MHz - Aluminio

Valena Next LEGRAND

Base TV/R-SAT final Valena Next - 10 dB - 2400 MHz - Aluminio

REF. 741371 EAN. 3414971265981

Toma que asegura la distribución de señales de TV, radio y satélite.

Garantía 3 años
Familia de precios : 2000
24,86 € / 1 piece Embalaje: 10 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Model End socket
Type of socket outlet TV
DAB+ No
Mounting method Flush-mounted
Cover Central cover plate
Tap loss at 860 MHz 10 dB
Tap loss at 2150 MHz 10 dB
Number of outlets 2
Suitable for cable modem No
Through loss at 860 MHz 1.5 dB
Through loss at 2150 MHz 1.5 dB
Suitable for remote power supply Yes
Radio frequency band 87.5-108 MHz
SAT frequency band 950-2400 MHz
Colour Aluminium
Surface protection Lacquered
Surface finishing Matt
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 74 mm
Device height 74 mm
Device depth 37 mm
Min. depth of built-in installation box 28 mm
Built-in depth 27 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Terminal marking indication No

Documentación

2 documentos
Hoja técnica
F02817FR-00.pdf pdf (0.36 Mo)
Hoja técnica
F02817ES-00.pdf pdf (0.37 Mo)
1 documento
Perfil medioambiental
LGRP-01270-V01.01-EN.pdf pdf (0.65 Mo)