![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/74/LG-741472-WEB-R.jpg)
Base TV/R-SAT intermedia Valena Next - 14 dB - 2400 MHz - Dark
Valena Next
LEGRAND
Base TV/R-SAT intermedia Valena Next - 14 dB - 2400 MHz - Dark
REF. 741472
EAN.
3414971266827
Toma que asegura la distribución de señales de TV, radio y satélite.
Garantía 3 años
Familia de precios : 2000
24,86 €
/
1 piece
Embalaje:
5 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Loop-through socket |
---|---|
Type of socket outlet | TV |
DAB+ | No |
Mounting method | Flush-mounted |
Cover | Central cover plate |
Tap loss at 860 MHz | 14 dB |
Tap loss at 2150 MHz | 14 dB |
Number of outlets | 2 |
Suitable for cable modem | No |
Through loss at 860 MHz | 1.5 dB |
Through loss at 2150 MHz | 1.5 dB |
Suitable for remote power supply | Yes |
Radio frequency band | 87.5-108 MHz |
SAT frequency band | 950-2400 MHz |
Colour | Black |
RAL-number (similar) | 9017 |
Surface protection | Lacquered |
---|---|
Surface finishing | Matt |
Material | Plastic |
Material quality | Duroplast |
Halogen free | Yes |
Antimicrobial treatment | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 74 mm |
Device height | 74 mm |
Device depth | 37 mm |
Min. depth of built-in installation box | 28 mm |
Built-in depth | 27 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | No |
Documentación
SELECCIONAR UNA ACCIÓN