Pasar al contenido principal
Logo print
title

Base TV/R-SAT - Livinglight - final - 10 dB - 2400 MHz - 2 módulos - antracita

Livinglight BTICINO

Base TV/R-SAT - Livinglight - final - 10 dB - 2400 MHz - 2 módulos - antracita

REF. L4217M2P10N EAN. 8005543705704

Base coaxial final para instalaciones de TV o radio y satélite (con demodulador individual).

Garantía 3 años
Familia de precios : 2240
19,63 € / unidad Embalaje: 5 unidad(es)
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Model End socket
Type of socket outlet TV/SAT
DAB+ No
Mounting method Module frame
Number of modules (module system) 2
Cover Central cover plate
Tap loss at 860 MHz 10 dB
Number of outlets 2
Suitable for cable modem No
Through loss at 860 MHz 10 dB
Suitable for remote power supply No
Type of fastening Other
Colour Black
RAL-number (similar) 7015
Surface protection Untreated
Surface finishing Matt
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 44 mm
Device height 44 mm
Device depth 39.5 mm
Min. depth of built-in installation box 38.5 mm
Built-in depth 28.5 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Terminal marking indication No

Documentación

1 documento
Hoja técnica
IDP001655_02-EN.pdf pdf (2.62 Mo)