Pasar al contenido principal
Logo print

Base TV/R-SAT única - Oteo - componible - 1,5 dB - 2400 MHz - Blanco

Oteo LEGRAND

Base TV/R-SAT única - Oteo - componible - 1,5 dB - 2400 MHz - Blanco

REF. 086160 EAN. 3414971082373

Toma TV/R-SAT única que permite conectar todo tipo de televisores.

Garantía 3 años
Familia de precios : 2201
16,33 € / unidad Embalaje: 10 unidad(es)
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Model End socket
Type of socket outlet TV/RD/SAT
DAB+ No
Mounting method Surface mounted
Number of modules (module system) 2
Cover Central cover plate
Tap loss at 860 MHz 1.5 dB
Tap loss at 2150 MHz 2 dB
Number of outlets 2
Suitable for cable modem No
Suitable for remote power supply Yes
Type of fastening Mounting with screw
Colour White
RAL-number (similar) 9003
Surface protection Untreated
Surface finishing Glossy
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 55 mm
Device height 56 mm
Device depth 37.5 mm
Min. depth of built-in installation box 0 mm
Built-in depth 0 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Terminal marking indication Yes