![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/AM/AM4282-BTICINO-1000.jpg)
Base video HD15 - Màtix - 2 módulos - Blanco
Màtix
BTICINO
Base video HD15 - Màtix - 2 módulos - Blanco
REF. AM4282
EAN.
8005543401682
Garantía 2 años
Familia de precios : 8401
30,88 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | D-Sub 15-pole |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Surface finishing | Matt |
Colour | White |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP40 |
Documentación
1 documento
Manual de uso
SELECCIONAR UNA ACCIÓN