Pasar al contenido principal
Logo print

Base video HDMI - Axolute - 2 módulos - Antracita

Axolute BTICINO

Base video HDMI - Axolute - 2 módulos - Antracita

REF. HS4284 EAN. 8005543401576
Garantía 2 años
Familia de precios : 8401
65,65 € / 1 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Assembly arrangement Basic element with central cover plate
Utilization HDMI
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint Yes
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface finishing Matt
Colour Grey
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
Suitable for number of connectors 1
With strain relief No
Shielded buses No
Shielded housing No
Luster terminal No
Suitable for degree of protection (IP) IP21
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Device depth 25.7 mm
Min. depth of built-in installation box 50 mm
Built-in depth 11.7 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

Documentación

2 documentos
Manual de uso
F03592EN-00.pdf pdf (0.16 Mo)
Hoja técnica
F03592FR-00.pdf pdf (0.16 Mo)