![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/AM/AM4284-BTICINO-1000.jpg)
Base video HDMI - Màtix - 2 módulos - Blanco
Màtix
BTICINO
Base video HDMI - Màtix - 2 módulos - Blanco
REF. AM4284
EAN.
8005543401637
Garantía 2 años
Familia de precios : 8401
32,30 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | HDMI |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Contact type | Male |
Imprintable label | Without indication field |
With imprint | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Type of fastening | Engage (snap) |
---|---|
Number of modules (module system) | 2 |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Isolated connections | No |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
With lighting | No |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Device width | 47 mm |
Device height | 44 mm |
Profundidad del dispositivo | 14.5 mm |
Profundidad mín. de la caja de empotrar | 16.5 mm |
Profundidad de instalación | 6.5 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Documentación
SELECCIONAR UNA ACCIÓN