-
Nominal voltage
-
Folding
-
Material
-
Extendable
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Shape
-
Length
-
Model
-
Number of socket outlets British Standard BS1363
-
With built-in USB power supply
-
Degree of gloss
-
Degree of gloss
-
With built-in USB power supply
-
Number of socket outlets French standard type E
-
Number of socket outlets swiss standard type 13
-
Number of socket outlets swiss standard type 15
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Number of socket outlets Italian standard type P40 L/F
-
Over voltage protection
-
Mains filter
-
Number of HDMI-connections
-
Number of D-Sub sockets 15-pole
-
Number of USB connections
-
Number of USB connections
-
Number of audio connections
-
Number of CAT 5E connections
-
Number of CAT 6 connections
-
Number of CAT 6A connections
-
Number of empty module positions
-
Number of miniature circuit breakers (MCB)
-
Diameter
-
With on/off switch
-
Width
-
Height
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Supply current
-
Standby consumption
-
Standby consumption
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Label space/information surface
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-654922-WEB-R.jpg)
Incara ElectrOn. Kit con base + carcasa. 1 elemento. 1 cargador USB A+C de 15W. Con cable de 2,5m. Color blanco.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-654923-WEB-R.jpg)
Incara ElectrOn. Kit con base + carcasa. 1 elemento. 1 cargador USB A+C de 15W. Con cable de 2,5m. Color negro.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-654918-WEB-R.jpg)
Incara ElectrOn. Base para equipar. 1 elemento. 1 cargador USB A+C de 15W. Con cable de 2,5m. Color blanco.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-45/LG-654920-WEB-R.jpg)
Incara ElectrOn. Base para equipar. 1 elemento. 1 cargador USB A+C de 15W. Con cable de 2,5m. Color negro.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/LG-654907-WEB-R.jpg)
Incara ElectrOn. Base para equipar. 1 elemento. 1 toma 2P+T. Con cable de 2,5m. Color negro.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-00/LG-654906-WEB-R.jpg)
Incara ElectrOn. Base para equipar. 1 elemento. 1 toma 2P+T. Con cable de 2,5m. Color blanco.
Sin IVA