-
Assembly arrangement
-
Type of connector
-
Duct installation
-
Floor box/subfloor mounted
-
With dust cover
-
With dust cover
-
Category
-
Category
-
Category
-
Outlet direction
-
Special tool necessary
-
Outlet direction
-
Surface mounting
-
Suitable for round cable
-
Model
-
Mounting method
-
Suitable for flat cable
-
Mounting method
-
Suitable for solid conductors
-
With label space
-
Device width
-
Device width
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
AWG-range
-
Device depth
-
Device depth
-
Separate earthing connection
-
Flush-mounted installation
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
Suitable for number of connectors
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Screened
-
Screened
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/076599-LEGRAND-1000.jpg)
Base RJ45 Mosaic - Cat.6A - STP - 2 módulos - LCS²- Acceso controlado - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/076599_pw_170312.jpg)
Base RJ45 Mosaic - Cat.6A - UTP - 2 módulos - LCS²- Acceso controlado - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/079268_pw_172782.jpg)
Base RJ45 Mosaic - Cat.6A - UTP - 2 módulos - Aluminio
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/079473_pw_170313.jpg)
Base RJ45 Mosaic - Cat.6A - UTP - 1 módulo - Aluminio
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/076584-LEGRAND-1000.jpg)
Base RJ45 Mosaic - Cat.6A - STP - 1 módulo - LCS² - Blanco antibacteriano
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-079476-WEB-R.jpg)
Base RJ45 Mosaic - Cat.6A - STP - 2 módulos - LCS² - Aluminio
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/LG-079176L-WEB-R.jpg)
Base RJ45 Mosaic - Cat.6A - STP - 2 módulos - LCS² - Negro mate
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-079473-WEB-R.jpg)
Base RJ45 Mosaic - Cat.6A - STP - 1 módulo - LCS² - Aluminio
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/076574-LEGRAND-1000.jpg)
Base RJ45 Mosaic - Cat.6A - UTP - 2 módulos - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-076571-WEB-R.jpg)
Base RJ45 Mosaic - Cat.6A - UTP - 1 módulo - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/076508-LEGRAND-1000.jpg)
Base RJ45 Mosaic - Cat.6A - STP - 2 módulos - LCS²- En ángulo 45º - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/076573-LEGRAND-1000.jpg)
Base RJ45 Mosaic - Cat.6A - STP - 1 módulo - LCS² - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-076576-WEB-R.jpg)
Base RJ45 Mosaic - Cat.6A - STP - 2 módulos - LCS² - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/15-03-2024/04-30/LG-079173L-WEB-R.jpg)
Base RJ45 Mosaic Cat.6A STP. 1 módulo. LCS² .Negro mate
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-033154-WEB-R.jpg)
Enchufe Keystone RJ 45 categoría 6 STP conexión rápida de crimpado
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/033155-LEGRAND-1000.jpg)
Enchufe Keystone RJ 45 categoría 6A UTP conexión de crimpado rápido
Sin IVA