-
Nominal voltage
-
Number of phases
-
Number of units
-
Number of units
-
Number of units
-
Imprint/indication
-
Transparent
-
Nominal current
-
Lockable
-
Material
-
Protective contact
-
Material quality
-
Surface protection
-
Model
-
Number of ports USB-A
-
Mounting method
-
Number of ports USB-C
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Number of socket outlets switchable
-
Device height
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
With enhanced contact protection
-
Surface finishing
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
RAL-number (similar)
-
Over voltage protection
-
Metallic colour
-
With hinged lid
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Number of active contacts (round)
-
Insulated mounting
-
Number of active contacts (flat)
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
With loop through function
-
With loop through function
-
With on/off switch
-
Rotated central insert
-
Degree of protection (IP), connected plug
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
For heavy conditions according to VDE
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Frequency
-
Terminal marking indication
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Cable support
-
Cover
-
Connected object
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-069703-WEB-R.jpg)
Base de corriente Plexo IP 55 - 16A - 3x2P+T - instalación en superficie horizontal - gris
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/12-01-2024/04-30/LG-069743L-WEB-R.jpg)
Base de corriente Plexo IP 55 - 16A - 3x2P+T - instalación en superficie horizontal - gris
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/19-07-2024/05-30/LG-069772L-WEB-R.jpg)
Base de corriente monobloc Plexo IP 55 - 16A - 2x2P+T - instalación en superficie horizontal - blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-069702-WEB-R.jpg)
Base de corriente Plexo IP 55 - 16A - 2x2P+T - instalación en superficie horizontal - gris
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/LG-069704-WEB-R.jpg)
Base de corriente Plexo IP 55 - 16A - 2x2P+T - instalación en superficie vertical - gris
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/19-07-2024/05-30/LG-069744L-WEB-R.jpg)
Base de corriente monobloc Plexo IP 55 - 16A - 2x2P+T - instalación en superficie vertical - gris
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/19-07-2024/05-30/LG-069742L-WEB-R.jpg)
Base de corriente monobloc Plexo IP 55 - 16A - 2x2P+T - instalación en superficie horizontal - gris
Sin IVA