-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
CEE socket outlet 32 A
-
CEE socket outlet 32 A
-
CEE socket outlet 32 A
-
CEE socket outlet 63 A
-
Housing material
-
CEE socket outlet 125 A
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Protection
-
Earth leakage switch
-
Military model
-
Power supply/connection possibility
-
Diameter cable entry
-
Diameter cable entry
-
Handling
-
Number of miniature circuit breakers (MCB)
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Colour
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-555459-WEB-R.jpg)
Base mural de superficie P17 PRO. 3P+N+T, 32A, 380/415V~, IP66/67. Color rojo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-555458-WEB-R.jpg)
Base mural de superficie P17 PRO. 3P+T, 32A, 380/415V~, IP66/67. Color rojo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-555454-WEB-R.jpg)
Base mural de superficie P17 PRO. 2P+T, 32A, 200/250V~, IP66/67. Color azul
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-555359-WEB-R.jpg)
Base mural de superficie P17 PRO. 3P+N+T, 16A, 380/415 V~, IP66/67. Color rojo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-555358-WEB-R.jpg)
Base mural de superficie P17 PRO. 3P+T, 16A, 380/415 V~, IP66/67. Color rojo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-555354-WEB-R.jpg)
Base mural de superficie P17 PRO. 2P+T, 16A, 200/250 V~, IP66/67. Color azul
Sin IVA