-
Assembly arrangement
-
Type of connector
-
Duct installation
-
Floor box/subfloor mounted
-
With dust cover
-
With dust cover
-
Floor box/subfloor mounted
-
Category
-
Category
-
Category
-
Category
-
Outlet direction
-
Outlet direction
-
Special tool necessary
-
With terminal resistor
-
Surface mounting
-
Suitable for round cable
-
Model
-
Mounting method
-
Suitable for flat cable
-
Mounting method
-
Suitable for solid conductors
-
With label space
-
Device width
-
Device width
-
With label space
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
Device depth
-
Device depth
-
Device depth
-
AWG-range
-
Separate earthing connection
-
Flush-mounted installation
-
Compatible with third-party covers
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Number of modules (module system)
-
Number of modules (module system)
-
Number of modules (module system)
-
With buses/couplings
-
Suitable for number of connectors
-
Suitable for number of connectors
-
Mechanical coding
-
Colour coding
-
Shielded buses
-
Shielded buses
-
Shielded housing
-
Screened
-
Screened
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/076532-LEGRAND-1000.jpg)
Base RJ45 Mosaic - Cat. 6 UTP retráctil con cable de 0,9m - 4 módulos - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/15-03-2024/04-30/079433-LEGRAND-1000.jpg)
Base RJ45 Mosaic Cat.6 FTP. 4 módulos. Con enrollador 0.9m. Color aluminio
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/15-03-2024/04-30/076533-LEGRAND-1000.jpg)
Base RJ45 Mosaic. Cat.6 FTP. 4 módulos. Con enrollador 0.9m. Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/15-03-2024/04-30/076596-LEGRAND-1000.jpg)
Base RJ45 Mosaic Cat.6 STP. 2 módulos. Acceso controlado. Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/076599-LEGRAND-1000.jpg)
Base RJ45 Mosaic - Cat.6A - STP - 2 módulos - LCS²- Acceso controlado - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/076599_pw_170312.jpg)
Base RJ45 Mosaic - Cat.6A - UTP - 2 módulos - LCS²- Acceso controlado - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/15-03-2024/04-30/076595-LEGRAND-1000.jpg)
Base RJ45 Mosaic Cat.6 FTP. 2 módulos. LCS². Acceso controlado. Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/076504-LEGRAND-1000.jpg)
Toma doble RJ45 Mosaic - LCS² - Cat. 6 UTP 45° - 2 módulos - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/079268_pw_172782.jpg)
Base RJ45 Mosaic - Cat.6A - UTP - 2 módulos - Aluminio
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-076509-WEB-R.jpg)
Base RJ45 Mosaic - Cat.6A - UTP - 2 módulos - En ángulo 45º - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/079473_pw_170313.jpg)
Base RJ45 Mosaic - Cat.6A - UTP - 1 módulo - Aluminio
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/15-03-2024/04-30/076593-LEGRAND-1000.jpg)
Base RJ45 Mosaic Cat.6 STP. 2 módulos. Blindaje metálico LCS². En ángulo 90º. Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/076584-LEGRAND-1000.jpg)
Base RJ45 Mosaic - Cat.6A - STP - 1 módulo - LCS² - Blanco antibacteriano
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-079476-WEB-R.jpg)
Base RJ45 Mosaic - Cat.6A - STP - 2 módulos - LCS² - Aluminio
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/LG-079176L-WEB-R.jpg)
Base RJ45 Mosaic - Cat.6A - STP - 2 módulos - LCS² - Negro mate
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-079473-WEB-R.jpg)
Base RJ45 Mosaic - Cat.6A - STP - 1 módulo - LCS² - Aluminio
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/076594-LEGRAND-1000.jpg)
Base RJ45 Mosaic - Cat.6 - UTP - 2 módulos - Acceso controlado - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/076574-LEGRAND-1000.jpg)
Base RJ45 Mosaic - Cat.6A - UTP - 2 módulos - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-076571-WEB-R.jpg)
Base RJ45 Mosaic - Cat.6A - UTP - 1 módulo - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/076508-LEGRAND-1000.jpg)
Base RJ45 Mosaic - Cat.6A - STP - 2 módulos - LCS²- En ángulo 45º - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/076573-LEGRAND-1000.jpg)
Base RJ45 Mosaic - Cat.6A - STP - 1 módulo - LCS² - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-076576-WEB-R.jpg)
Base RJ45 Mosaic - Cat.6A - STP - 2 módulos - LCS² - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-079492-WEB-R.jpg)
Base RJ45 Mosaic - Cat.6 - FTP - 2 módulos - Inclinada 90° - LCS² - Aluminio
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/LG-076566-WEB-R.jpg)
Base RJ45 Mosaic - Cat.6 - STP - 2 módulos - Blindaje metálico - LCS²- Blanco
Sin IVA