-
Assembly arrangement
-
Assembly arrangement
-
Type of connector
-
Type of connector
-
Duct installation
-
Floor box/subfloor mounted
-
With dust cover
-
With dust cover
-
Category
-
Category
-
Category
-
Outlet direction
-
With terminal resistor
-
Surface mounting
-
Mounting method
-
With label space
-
Device width
-
With label space
-
Anchura del dispositivo
-
Type of fastening
-
Device height
-
Device height
-
Device height
-
Device depth
-
Profundidad del dispositivo
-
Device depth
-
Separate earthing connection
-
Flush-mounted installation
-
Compatible with third-party covers
-
Separate strain relief
-
Mounting method shielding connection
-
Mounting method shielding connection
-
Number of modules (module system)
-
With buses/couplings
-
With buses/couplings
-
Suitable for number of connectors
-
Mechanical coding
-
Shielded buses
-
Colour coding
-
Colour coding
-
Shielded housing
-
Built-in depth
-
Profundidad de instalación
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
RAL-number
-
Número RAL
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Entry membrane gland type
-
Entry membrane gland type
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/A5979C6-BTICINO-1000.jpg)
Base RJ45 Magic - Cat. 6 - UTP - 1 módulo - Marfil
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/AM5979C6-BTICINO-1000.jpg)
Base RJ45 Màtix - Cat. 6 - UTP - 1 módulo - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/A5979C5E-BTICINO-1000.jpg)
Base RJ45 Magic - Cat. 5e - UTP - 1 módulo - Marfil
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/AM5979C5E-BTICINO-1000.jpg)
Base RJ45 Màtix - Cat. 5e - UTP - 1 módulo - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/A5958_11N-BTICINO-1000.jpg)
Base teléfono RJ11 Màtix - 4 contactos - 1 módulo - Marfil
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/AM5958_11N-BTICINO-1000.jpg)
Base teléfono RJ11 Màtix - 4 contactos - 1 módulo - Blanco
Sin IVA