-
Material
-
Type of socket outlet
-
Material quality
-
Model
-
DAB+
-
Surface protection
-
Tap loss at 860 MHz
-
Surface protection
-
Tap loss at 860 MHz
-
Tap loss at 860 MHz
-
Suitable for remote power supply
-
Mounting method
-
Tap loss at 2150 MHz
-
Number of outlets
-
Suitable for cable modem
-
Through loss at 860 MHz
-
Atenuación de paso a 860 MHz
-
Through loss at 860 MHz
-
Device width
-
Through loss at 2150 MHz
-
Anchura del dispositivo
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Device depth
-
Device depth
-
Surface finishing
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Min. depth of built-in installation box
-
Profundidad mín. de la caja de empotrar
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Cover
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Base TV/R-SAT - Livinglight - única - 1,5 dB - 2400 MHz - 2 módulos - Antracita
Sin IVA
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Base TV/R-SAT - Livinglight - intermedia - 14 dB - 2400 MHz - 2 módulos - Antracita
Sin IVA
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Base TV/R-SAT - Livinglight - única - 1,5 dB - 2400 MHz - blanco/tech/antracita
Sin IVA
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Base TV/R-SAT - Livinglight - intermedia - 14 dB - 2400 MHz - 2 módulos - blanco
Sin IVA
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Base TV/R-SAT - Livinglight - única - 1,5 dB - 2400 MHz - 2 módulos - tech
Sin IVA
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Base TV/R-SAT - Livinglight - intermedia - 14 dB - 2400 MHz - 2 módulos - tech
Sin IVA
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Base TV/R-SAT - Livinglight - final - 10 dB - 2400 MHz - 2 módulos - antracita
Sin IVA
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Base TV/R-SAT - Livinglight - final - 10 dB - 2400 MHz - 2 módulos - blanco
Sin IVA
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Base TV/R-SAT - Livinglight - final - 10 dB - 2400 MHz - 2 módulos - tech
Sin IVA
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Base TV/R-SAT - Livinglight - final - 10 dB - 2400 MHz - Blanco/tech/antracita