-
Type of socket outlet
-
Type of socket outlet
-
Type of socket outlet
-
DAB+
-
Model
-
Tap loss at 860 MHz
-
Model
-
Tap loss at 860 MHz
-
Tap loss at 860 MHz
-
DAB+
-
Tap loss at 860 MHz
-
Suitable for remote power supply
-
Mounting method
-
Pérdida de conexión a 2150 MHz
-
Tap loss at 2150 MHz
-
Tap loss at 2150 MHz
-
Tap loss at 2150 MHz
-
Number of outlets
-
Number of outlets
-
Number of outlets
-
Suitable for cable modem
-
Through loss at 860 MHz
-
Device width
-
Through loss at 2150 MHz
-
Device height
-
Device depth
-
Profundidad del dispositivo
-
Radio frequency band
-
SAT frequency band
-
Min. depth of built-in installation box
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Halogen free
-
Antimicrobial treatment
-
Cover
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-864058-WEB-R.jpg)
Base de televisión TV-R-SAT intermedia Niloé Step
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-864059-WEB-R.jpg)
Base de televisión TV-R-SAT final Niloé Step
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-864057-WEB-R.jpg)
Base de televisión TV-R-SAT ñunica Niloé Step
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-864055-WEB-R.jpg)
Base de televisión TV-SAT intermedia Niloé Step
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-864056-WEB-R.jpg)
Base de televisión TV-SAT final Niloé Step
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-864054-WEB-R.jpg)
Base de televisión TV-SAT única Niloé Step
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-864050-WEB-R.jpg)
Base de televisión TV única Niloé Step
Sin IVA