-
IEC-amperage
-
IEC-amperage
-
Construction type
-
CEE socket outlet 16 A
-
CEE socket outlet 16 A
-
CEE socket outlet 32 A
-
CEE socket outlet 32 A
-
Material
-
CEE socket outlet 63 A
-
Housing material
-
Voltage according to EN 60309-2
-
CEE socket outlet 125 A
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Clock hour position
-
Identification colour
-
Insert direction
-
Connection system
-
Phase inverter
-
Cable entry
-
Protection
-
Earth leakage switch
-
Military model
-
Number of poles
-
Number of poles
-
Flange size vertical
-
Drill hole distance vertical
-
Flange size horizontal
-
Power supply/connection possibility
-
Drill hole distance horizontal
-
Diameter cable entry
-
Handling
-
Number of miniature circuit breakers (MCB)
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Colour
-
RAL-number
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/055241_pw_96053.jpg)
Clavija mural inclinada P17, 32A, 20/25V~, 2P, IP44, IK09. MTB Morado
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/055241_pw_96053.jpg)
Clavija mural inclinada P17, 16A, 20/25V~, 2P, IP44, IK09. MTB Morado
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/055206_pw_95395.jpg)
Base mural de superficie P17, 32A, 20/25V~, 2P, IP44, IK09. MTB Morado
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/055206-LEGRAND-1000.jpg)
Base mural de superficie P17, 16A, 20/25V~, 2P, IP44, IK09. MTB Morado
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/055231_pw_95396.jpg)
Base aérea P17, 32A, 20/25V~, 2P, IP44, IK09. MTB Morado
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/055231-LEGRAND-1000.jpg)
Base aérea P17, 16A, 20/25V~, 2P, IP44, IK09. MTB Morado
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/055245-LEGRAND-1000.jpg)
Base para cuadros con entreejes unificados P17, 16A, 20/25V~, 2P, IP44, IK09. MTB Morado
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-30/055245_pw_93075.jpg)
Base para cuadros con entreejes unificados P17, 32A, 20/25V~, 2P, IP44, IK09. MTB Morado
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/055221_pw_94105.jpg)
Clavija aérea P17, 32A, 20/25V~, 2P, IP44, IK09. MTB Morado
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/055221-LEGRAND-1000.jpg)
Clavija aérea P17, 16A, 20/25V~, 2P, IP44, IK09. MTB Morado
Sin IVA