Filtros
Borrar todo
Categoría
Características técnicas
-
Version as main switch
-
Version as maintenance-/service switch
-
Version as safety switch
-
Version as emergency stop installation
-
Type of electrical connection of main circuit
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Type of control element
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Number of poles
-
Motor drive optional
-
Motor drive integrated
-
Suitable for floor mounting
-
Suitable for front mounting 4-hole
-
Suitable for front mounting centre
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Interlockable
-
Degree of protection (IP), front side
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406528-LEGRAND-1000.jpg)
LEGRAND
DX³
REF. 406528
Interruptor seccionador DX³ -IS -con disparo a distancia - 2P -400 V~- 63A -2 módulos
210,53 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/406527-LEGRAND-1000.jpg)
LEGRAND
DX³
REF. 406527
Interruptor seccionador DX³ -IS -con disparo a distancia - 2P -400 V~- 40A -2 módulos
168,38 €
/
1 piece
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.