-
Rated voltage
-
Rated voltage
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated voltage
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated voltage
-
Rated current In
-
Rated voltage
-
Rated voltage
-
Rated current In
-
Rated current In
-
Rated current In
-
Explosion-tested version 'Ex e'
-
Explosion-tested version 'Ex e'
-
Type of electrical connection 1
-
Type of electrical connection 2
-
Mounting method
-
Number of levels
-
Number of levels
-
Number of levels
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Material insulation body
-
Internally connected stages
-
Internally connected stages
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037166-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - 1 unión - 1 entrada/1 salida - gris - paso 22
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/037152-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - 3 uniones/3 pisos/pie metálico - gris - paso 5
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037179-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - 1 unión - 2 entradas/2 salidas - verde/amarillo/paso 6
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037154-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - 1 unión - con diodo - gris - paso 5
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037175-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - 1 unión - 1 entrada/1 salida - verde/amarillo - paso 15
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-037176-WEB-R.jpg)
Borna Viking 3 con tornillo - 1 unión - bloque desnudo - pie metálico - paso 15
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/037151-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - 3 uniones - 3 pisos - gris - paso 5
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037187-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - para cartucho 5x20 tapón de rosca gris/paso 12
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037156-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - 2 uniones - 2 pisos - con led - gris - paso 6
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037174-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - 1 unión - 1 entrada/1 salida - verde/amarillo - paso 12
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037153-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - 1 unión - para equipar - gris - paso 5
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037185-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - para circuito no cortado con maneta naranja/paso 6
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037184-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - para circuito estándar con miniseccionador - gris - paso 6
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/037182-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - para circuito neutro - gris/azul - paso 6
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-037155-WEB-R.jpg)
Borna Viking 3 con tornillo - 2 uniones - 2 pisos - con diodo - gris - paso 6
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037181-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - para cartucho fusible 5x20 gris - paso 6
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/037169-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - 1 unión - 2 entradas/2 salidas - gris - paso 6
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037173-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - 1 unión - 1 entrada/1 salida - verde/amarillo - paso 10
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037172-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - 1 unión - 1 entrada/1 salida - verde/amarillo - paso 8
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/037105-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - 1 unión - 1 entrada/1 salida - azul - paso 15
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037171-LEGRAND-1000.jpg)
Borna Viking 3 - para cond. de protec. pie metal - carril sim. - paso 6
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/037165-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - 1 unión - 1 entrada/1 salida - gris - paso 15
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/037199-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - 1 unión - 1 entrada/1 salida - verde - paso 15
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/037186-LEGRAND-1000.jpg)
Borna Viking 3 con tornillo - para circuito no cortado miniseccionador naranja/paso 6
Sin IVA