![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/09/LG-092176-WEB-R.jpg)
Caja de derivación para conexiones, Plexo IP55, rectangular. Dimensiones: 180x140x92mm. 10 entradas. Color gris
Plexo
LEGRAND
Caja de derivación para conexiones, Plexo IP55, rectangular. Dimensiones: 180x140x92mm. 10 entradas. Color gris
REF. 092176
EAN.
3245060921767
Caja de derivación Plexo IP55. IK07. Dimensiones: 180x140x92mm. 750º. 10 entradas directas: 4 entradas (Ref. 091915) + 6 entradas (ref. 091916). Cierre por 1/4 de vuelta. Posición abierto/cerrado. Tapa opaca. Gris RAL7035.
Garantía 2 años
Familia de precios : 9005
11,72 €
/
unidad
Embalaje:
10 unidad(es)
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Max. conductor cross section | 32 mm² |
---|---|
Equipped with | None |
Shape | Rectangular |
Mounting method | Universal |
Mounting in the soil | No |
Mounting under water | No |
For tube diameter | 32 mm |
Inlet from the rear | No |
Length | 200 mm |
Width | 160 mm |
Depth | 94 mm |
Tackable | No |
Number of inlets | 10 |
Type of housing feed-through | Trimmable step membrane |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Grey |
Degree of protection (IP) | IP55 |
Cover model | Other |
Transparent cover | No |
---|---|
Cover attachment | Bayonet latch |
Castable | No |
With casting compound | No |
Sealable | No |
Circuit integrity | None |
With screening | No |
Weatherproof | Yes |
Operating / setting temperature | -25-40 °C |
Explosion-tested version | No |
For Ex-zone gas | None |
For Ex-Zone dust | None |
Degree of impact strength (IK) | IK07 |
Storage temperature | -25-70 °C |
RAL-number | 7035 |
Antimicrobial treatment | No |
Label space/information surface | No |
Entry membrane gland type | Flexible to cut |
Vertical fixing center distance | 50-50 mm |
Horizontal fixing center distance | 101-107 mm |