![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/08/LG-080021-WEB-R.jpg)
Caja de empotrar EcoBatibox para tabique seco. 1 elemento, 2 módulos. Profundidad 40mm.
EcoBatibox
LEGRAND
Caja de empotrar EcoBatibox para tabique seco. 1 elemento, 2 módulos. Profundidad 40mm.
REF. 080021
EAN.
3245060800215
Caja de empotrar para tabique seco adaptada a casas de bajo consumo energético en el marco de la nueva normativa térmica NF-EN 60670-1. 1 elemento, 2 módulos. Profundidad 40mm. Diámetro perforación 67mm. Doble entrada de cable.
Garantía 3 años
Familia de precios : 9001
2,04 €
/
1 piece
Embalaje:
40 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Mounting method | Hollow wall |
---|---|
Shape | Round |
Construction type | Device connection box (round/square) |
Model | Single |
Provided with revolving ring | No |
Couplable | No |
Equipped with | None |
Diameter | 67 mm |
Length | 71 mm |
Width | 71 mm |
Inner depth | 40 mm |
For number of electric fittings | 2 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
Housing feed-through by break-out opening | No |
Housing feed-through by seal membrane | Yes |
Housing feed-through by nozzle | No |
Housing feed-through by step membrane | No |
For tube diameter | Other |
Suitable for cable diameter | 16-25 mm |
Pipe locking | No |
Pipe locking optional | No |
---|---|
Inlet from the rear | Yes |
Number of inlets | 4 |
Material | Plastic |
Halogen free | No |
Surface protection | Untreated |
Colour | Yellow |
Degree of protection (IP) | IP40 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | Yes |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -10-70 °C |
Documentación
3 documentos
Certificado
OC / CB-FR_707135
(1.13 Mo)
Certificado
NF-NF012_2174
(0.83 Mo)
Perfil medioambiental
SELECCIONAR UNA ACCIÓN