![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/51/510LN-BTICINO-1000.jpg)
Caja de empotrar para albañilería Livinglight. 1 módulo
Livinglight
BTICINO
Caja de empotrar para albañilería Livinglight. 1 módulo
REF. 510LN
EAN.
8005543455098
Cajas de empotrar para albañileria de mecanismos Livinglight. 1 módulo. Asociar a otra caja ref. 510L para una instalación 1+1 módulo.
Garantía 3 años
Familia de precios : 9001
2,32 €
/
1 piece
Embalaje:
20 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Mounting method | Hollow wall |
---|---|
Shape | Rectangular |
Construction type | Device connection box (round/square) |
Model | Single |
Equipped with | Other |
Width | 33 mm |
For number of electric fittings | 1 |
Mounting switching equipment | Screwing |
With screws | Yes |
For tube diameter | Other |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 5 |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
---|---|
Colour | Yellow |
Degree of protection (IP) | IP00 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -15-60 °C |
Storage temperature | -15-60 °C |