![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/34/BT-3487-WEB-R.jpg)
Caja de empotrar para HOMETOUCH 7"
MyHOME
BTICINO
Caja de empotrar para HOMETOUCH 7"
REF. 3487
EAN.
8005543615072
Caja para instalación de empotrar de dispositivo HOMETOUCH. No se adapta a paneles de yeso.
Garantía 3 años
Familia de precios : 3401
20,51 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Mounting method | Flush-mounted |
---|---|
Shape | Rectangular |
Construction type | Device connection box (round/square) |
Model | Single |
Provided with revolving ring | No |
Couplable | No |
Equipped with | None |
Length | 185 mm |
Width | 136 mm |
Depth | 50-50 mm |
Inner depth | 48 mm |
For number of electric fittings | 1 |
Mounting switching equipment | Screwing |
With screws | Yes |
Housing feed-through by break-out opening | Yes |
Housing feed-through by seal membrane | No |
Housing feed-through by nozzle | Yes |
Housing feed-through by step membrane | No |
For tube diameter | 20/25 mm |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | Yes |
---|---|
Number of inlets | 16 |
Number of included spouts | 0 |
Material | Plastic |
Halogen free | No |
Surface protection | Untreated |
Colour | White |
Degree of protection (IP) | Other |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
Degree of impact strength (IK) | Not applicable |
Storage temperature | -10-70 °C |
Cable support | Other |