Pasar al contenido principal
Logo print

Caja de empotrar para perfilería Magic. 1 módulo

Accesorios de instalación BTICINO

Caja de empotrar para perfilería Magic. 1 módulo

REF. 510N EAN. 8012199108568

Caja de empotrar para perfilería Magic. 1 módulo. Rectangular. Profundidad 50mm. Medidas 27,8x45x50,7mm.

Garantía 3 años
Familia de precios : 9001
2,54 € / unidad Embalaje: 100 unidad(es)
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Mounting method Hollow wall
Shape Rectangular
Construction type Device connection box (round/square)
Model Single
Provided with revolving ring No
Couplable Yes
Equipped with None
Length 50.7 mm
Width 27.8 mm
Inner depth 45 mm
For number of electric fittings 1
With screws No
Housing feed-through by break-out opening Yes
Housing feed-through by seal membrane No
Housing feed-through by nozzle No
Housing feed-through by step membrane No
For tube diameter Other
Pipe locking No
Pipe locking optional No
Inlet from the rear Yes
Number of inlets 3
Number of included spouts 0
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Grey
Degree of protection (IP) IP00
Cover model None
Cover attachment Other
Sealable No
Circuit integrity None
With screening No
Air tight No
Clamp position fixed No
Luminaire hook mounting No
Nozzle None
Degree of impact strength (IK) Not applicable
Operating / setting temperature -15-60 °C
Storage temperature -15-60 °C

Documentación

1 documento
Hoja técnica
BT00261-a-UK.pdf pdf (2.04 Mo)