![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/PB/BT-PB504N-WEB-F.jpg)
Caja de empotrar para tabique hueco. 4 módulos
Accesorios de instalación
BTICINO
Caja de empotrar para tabique hueco. 4 módulos
REF. PB504N
EAN.
8005543592373
Caja de empotrar para tabique hueco. 4 módulos. Dimensiones: 132,5x71x52mm.
Garantía 3 años
Familia de precios : 9001
10,83 €
/
1 piece
Embalaje:
5 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Mounting method | Hollow wall |
---|---|
Shape | Rectangular |
Construction type | Device connection box (round/square) |
Model | 4-fold |
Provided with revolving ring | No |
Couplable | No |
Equipped with | None |
Width | 71 mm |
Depth | 52.3-56.3 mm |
For number of electric fittings | 6 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
Housing feed-through by break-out opening | No |
Housing feed-through by seal membrane | No |
Housing feed-through by nozzle | No |
Housing feed-through by step membrane | No |
For tube diameter | Other |
Suitable for cable diameter | 16-25 mm |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | Yes |
Number of inlets | 6 |
---|---|
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Yellow |
Degree of protection (IP) | IP40 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 0 mm² |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -10-70 °C |
Documentación
3 documentos
Perfil medioambiental
Certificado
OC / CB-FR_700722
(0.42 Mo)
Certificado
IMQ-CA02.06163
(2.27 Mo)
SELECCIONAR UNA ACCIÓN