![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/15/BT-150432-WEB-R.jpg)
Caja portamecanismos para 4 módulos LivingLight. Color negro.
Soluciones mobiliario
BTICINO
Caja portamecanismos para 4 módulos LivingLight. Color negro.
REF. 150432
EAN.
8012199688459
Caja portamecanismos 4 módulos LivingLight. Instalación de sobremesa sin necesidad de tornillos ni embellecedores. Color negro.
Garantía 2 años
Familia de precios : 7011
31,46 €
/
unidad
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Model | Other |
---|---|
Folding | No |
Extendable | Yes |
Shape | Rectangular |
Material | Plastic |
Colour | Black |
Degree of gloss | Matt |
Longitud | 135 mm |
Width | 91 mm |
Height | 68 mm |
Built-in depth | 0 mm |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS1363 | 0 |
Number of socket outlets swiss standard type 13 | 0 |
Number of socket outlets swiss standard type 15 | 0 |
Number of socket outlets swiss standard type 23 | 0 |
Number of socket outlets swiss standard type 25 | 0 |
Number of socket outlets French standard type E | 0 |
---|---|
Number of socket outlets French standard UTE type E | 0 |
Number of socket outlets Italian standard type P40 L/F | 0 |
With on/off switch | No |
Number of HDMI-connections | 0 |
Number of D-Sub sockets 15-pole | 0 |
Number of USB connections | 0 |
Number of audio connections | 0 |
Number of CAT 5E connections | 0 |
Number of CAT 6 connections | 0 |
Number of CAT 6A connections | 0 |
Number of empty module positions | 4 |
Number of miniature circuit breakers (MCB) | 0 |
Over voltage protection | No |
Mains filter | No |
With built-in USB power supply | No |
Antimicrobial treatment | No |
Documentación
1 documento
Manual de uso
SELECCIONAR UNA ACCIÓN