![](https://assets.legrand.com/pim/PHOTOS-WEB/TG-375272-WEB-R.jpg)
Caja superficie 1 columna - 2 módulos SERIE 7
Serie 7
TEGUI
Caja superficie 1 columna - 2 módulos SERIE 7
REF. 375272
EAN.
8424743752729
Caja de superficie compacta 2 módulos 1 col - Para casos en que no es posible utilizar una caja de empotrar. - Dimensiones reducidas que permiten colocarlas de lado para instalar placas de varias columnas.
Garantía 3 años
Familia de precios : 3003
83,72 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Antimicrobial treatment | No |
---|---|
Assembly arrangement | Surface mounted box |
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 2 |
Number of units | 2 |
Mounting direction | Vertical |
Shape | Rectangular |
Material | Metal |
Material quality | Aluminium |
Surface protection | Anodised |
Surface finishing | Matt |
Colour | Aluminium |
Transparent | No |
With cover frame | No |
Cross-trunking mounting | No |
With duct entry | Yes |
With cable entry | Yes |
---|---|
With screw gland entry | No |
Shock resistant | No |
Degree of protection (IP) | IP54 |
Width | 133 mm |
Height | 233 mm |
Depth | 52 mm |
Device width | 133 mm |
Device height | 233 mm |
Device depth | 52 mm |
Operating / setting temperature | -25-55 °C |
Storage temperature | -25-70 °C |
Tube diameter for wall mounted product | 27-27 mm |
Maximum Input cable diameter | 27 mm |
Entry membrane gland type | Not applicable |
Cable support | Not applicable |