![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/50/503BI-BTICINO-1000.jpg)
Caja de superficie Bticino. 3 módulos. Rectangular. Blanco
Accesorios de instalación
BTICINO
Caja de superficie Bticino. 3 módulos. Rectangular. Blanco
REF. 503BI
EAN.
8005543464519
Cajas de superficie universal Bticino. 3 módulos. Rectangular. Blanco.
Garantía 3 años
Familia de precios : 9001
8,42 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Mounting method | Other |
---|---|
Shape | Rectangular |
Construction type | Device connection box (round/square) |
Model | Single |
Equipped with | None |
Width | 94.3 mm |
For number of electric fittings | 1 |
Mounting switching equipment | Screwing |
With screws | No |
For tube diameter | Other |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 6 |
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
---|---|
Colour | White |
Degree of protection (IP) | IP00 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-60 °C |
Storage temperature | -5-60 °C |