-
Number of units
-
Number of units
-
Construction type
-
Transformer integrated
-
Cover model
-
Transparent
-
Mounting direction
-
With integrated voltage decreasing resistor
-
Number of inlets
-
Number of inlets
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Material
-
With light source
-
Material quality
-
Number of units vertical
-
Equipped with
-
Equipped with
-
With integrated diode
-
Max. conductor cross section
-
Shape
-
Shape
-
Rated voltage Ue at AC 50 Hz
-
With mounting grid
-
Surface protection
-
Surface protection
-
Model
-
Rated voltage Ue at AC 60 Hz
-
For tube diameter
-
Suitable for cable diameter
-
Mounting method
-
Suitable for subfloor installation duct box
-
Inlet from the rear
-
With screws
-
Lamp holder
-
Suitable for wall duct
-
Lamp type
-
Colour light source
-
Type of fastening
-
Type of fastening
-
For number of electric fittings
-
For number of electric fittings
-
Mounting switching equipment
-
Mounting switching equipment
-
Flush-mounted installation
-
Surface finishing
-
Circuit integrity
-
Connection type auxiliary circuit
-
With hinged lid
-
Transparent cover
-
Pipe locking
-
Cover attachment
-
Cover attachment
-
Sealable
-
Built-in height
-
Built-in height
-
With screening
-
Diameter
-
Air tight
-
Number of poles of the clamp
-
Clamp position fixed
-
Luminaire hook mounting
-
Nozzle
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of units
-
Model
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/089712-LEGRAND-1000.jpg)
Caja IP44 suelo y mobiliario - 2+2 módulos - Bronce
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-089702-WEB-R.jpg)
Caja IP44 suelo y mobiliario - 2+2 módulos - Inox
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-089752-WEB-R.jpg)
Placa de suelo rectangular para equipar con mecanismos Mosaic de 2 elementos - acero cepillado marrón
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-089710-WEB-R.jpg)
Caja IP44 suelo y mobiliario - 2 módulos - Bronce
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-089711-WEB-R.jpg)
Caja IP44 suelo y mobiliario - 2 módulos - Bronce
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-089700-WEB-R.jpg)
Caja IP44 suelo y mobiliario - 2 módulos - Inox
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/089701-LEGRAND.jpg)
Caja IP44 suelo y mobiliario - 2 módulos - Inox
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-089751-WEB-R.jpg)
Placa de suelo redonda para equipar con mecanismo Mosaic de 1 elemento - acero cepillado marrón
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-089750-WEB-R.jpg)
Placa de suelo cuadrada para equipar con mecanismo Mosaic de 1 elemento - acero cepillado marrón
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/LG-081988-WEB-R.jpg)
Caja para hormigón (espesores: 50 a 80mm) y suelo técnico (espesores: 10 a 40mm)
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/10-30/089719-LEGRAND-1000.jpg)
LED para caja IP44 suelo y mobiliario - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/08-45/080188-LEGRAND-1000.jpg)
Caja multimaterial para pared o mobiliario (profundidad 50mm)
Sin IVA