Filtros
Borrar todo
Categoría
Características técnicas
-
Material
-
Mounting method cover
-
Material quality
-
Number of covers
-
Covers supplied with the product
-
Cover width 1
-
Length
-
Symmetric
-
Surface protection
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
With protective foil
-
Number of plug-in partitions
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
Width
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-603811-WEB-R.jpg)
LEGRAND
DLP
REF. 603811
Canal DLP Aluminio de clipaje directo - 50 x 85 - 2m - 1 compartimento
70,07 €
/
1 m
Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.