-
Cover width
-
Suitable for wall duct width
-
Type of accessory/spare part
-
Suitable for wall duct width
-
Suitable for depth of wall duct
-
Suitable for duct depth
-
Material
-
Material quality
-
Material quality
-
Mounting method cover
-
Number of covers
-
Shape
-
Covers supplied with the product
-
Cover width 1
-
Length
-
Surface protection
-
Model
-
Model
-
Symmetric
-
Model
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
With protective foil
-
Number of plug-in partitions
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
Width
-
Width
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/075601-LEGRAND-1000.jpg)
Canal DLP de clipaje directo 50x80- 1 tapa 45mm - L. 2m - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/075661_pw_134905.jpg)
Clip de unión de la junta de cuerpo - canal DLP de clipaje directo 50x80/130/180
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/14-06-2024/05-15/603807-LEGRAND-1000.jpg)
Tabique de separación, longitud 2 m, anchura 46 mm.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/075609_pw_134886.jpg)
Tabique de separación - para canal DLP de clipaje directo - 2m - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/075669_pw_134915.jpg)
Junta de tapa Ancho 45mm - para canal DLP de clipaje directo
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/075666_pw_134907.jpg)
Junta de canal adhesiva - para canal DLP de clipaje directo 50x80/130/145/180
Sin IVA