-
Material
-
Suitable for
-
Material quality
-
Mounting method cover
-
Number of covers
-
Material quality
-
Mounting method cover
-
Number of covers
-
Cover width 1
-
Covers supplied with the product
-
Shape
-
Cover width 1
-
Cover width 2
-
Length
-
Cover width 2
-
Angle
-
Angle
-
Angle
-
Surface protection
-
Symmetric
-
Model
-
Cover width 3
-
Model
-
Model
-
Cover width 3
-
Direction
-
Bottom perforation
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Joint cover
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
Width
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-075804-WEB-R.jpg)
Canal DLP de de clipaje directo 50x160 -3 tapa 45mm - L. 2m - color gris
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-075824-WEB-R.jpg)
Ángulo plano 90° - para canal DLP de clipaje directo 50x180 - color gris
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-075819-WEB-R.jpg)
Ángulo exterior de 85° a 120° - canal DLP de clipaje directo 50x180 - color gris
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-075814-WEB-R.jpg)
Ángulo interior de 80° a 100° - canal DLP de clipaje directo 50x180 - color gris
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/LG-075809-WEB-R.jpg)
Tapa final izquierda o derecha - canal DLP de clipaje directo 50x180 - color gris
Sin IVA