-
Material
-
Suitable for
-
Material quality
-
Mounting method cover
-
Number of covers
-
Mounting method cover
-
Material quality
-
Number of covers
-
Shape
-
Covers supplied with the product
-
Cover width 1
-
Angle
-
Angle
-
Angle
-
Length
-
Surface protection
-
Symmetric
-
Model
-
Model
-
Direction
-
Model
-
Bottom perforation
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Joint cover
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-611710-WEB-R.jpg)
Canal ZH libre de halógenos 100x50mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-638033-WEB-R.jpg)
Ángulo plano para canal DLP-S a presión y universal 100x50mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-638033-WEB-R.jpg)
Soporte plano fijo para canal sin halógenos DLP 100x50 mm.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-638031-WEB-R.jpg)
Ángulo interior variable para canal sin halógenos DPL 100x50mm.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-638032-WEB-R.jpg)
Ángulo exterior variable para canal sin halógenos DPL 100x50mm.
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-638031-WEB-R.jpg)
Ángulo interior variable para canal DLP-S a presión y universal 100x50mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/LG-638032-WEB-R.jpg)
Ángulo exterior variable para canal DLP-S a presión y universal 100x50mm
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/14-06-2024/05-15/LG-638035-WEB-R.jpg)
Tapa final para canal DLP-S universal 100x50 mm.
Sin IVA