-
Suitable for wall duct width
-
Suitable for depth of wall duct
-
Material
-
Suitable for
-
Material quality
-
Mounting method cover
-
Number of covers
-
Mounting method cover
-
Number of covers
-
Material quality
-
Shape
-
Covers supplied with the product
-
Cover width 1
-
Length
-
Angle
-
Angle
-
Angle
-
Surface protection
-
Symmetric
-
Model
-
Model
-
Model
-
Direction
-
Model
-
Bottom perforation
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Joint cover
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
Width
-
Width
-
Width
-
Width
-
Anchura
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/LG-611708-WEB-R.jpg)
Canal DLP Sin halógenos 130x50 -1 tapa - L. 2m - color blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/LG-611713-WEB-R.jpg)
Ángulo plano 90° - para canal DLP Sin halógenos 130x50 - color blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/LG-611733-WEB-R.jpg)
Ángulo interior - para canal DLP Sin halógenos 130x50 - color blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-611723-WEB-R.jpg)
Ángulo exterior - para canal DLP Sin halógenos 130x50 - color blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-15/LG-611753-WEB-R.jpg)
Junta de base - para canal DLP Sin halógenos 130x50 - color blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/11-30/LG-611743-WEB-R.jpg)
Tapa final - para canal DLP Sin halógenos 130x50 - color blanco
Sin IVA