-
Suitable for wall duct width
-
Cover width
-
Suitable for depth of wall duct
-
Material
-
Suitable for
-
Material quality
-
Mounting method cover
-
Material quality
-
Number of covers
-
Number of covers
-
Material quality
-
Covers supplied with the product
-
Cover width 1
-
Shape
-
Length
-
Angle
-
Surface protection
-
Symmetric
-
Model
-
Model
-
Direction
-
Model
-
Bottom perforation
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
With protective foil
-
With protective foil
-
Number of plug-in partitions
-
Number of plug-in partitions
-
Joint cover
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/010464-LEGRAND-1000.jpg)
Canal DLP monobloc 50x105- 1 tapa de 85mm - L. 2m - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-15/010463-LEGRAND-1000.jpg)
Canal DLP monobloc 35x105 - 1 tapa de 85mm - L. 2m - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/010785-LEGRAND-1000.jpg)
Ángulo plano 90° - DLP monobloc 50x105 tapa 85 - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/010784-LEGRAND-1000.jpg)
Ángulo plano 90° - DLP monobloc 35x105 - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/010702-LEGRAND-1000.jpg)
Tapa final izquierda o derecha - DLP monobloc 50x105 - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-00/010802-LEGRAND-1000.jpg)
Junta de tapa de 85mm - para DLP monobloc - Blanco
Sin IVA
![title](/sites/g/files/ocwmcr651/files/ecat_assets/10-11-2023/09-45/010701-LEGRAND-1000.jpg)
Tapa final izquierda o derecha - DLP monobloc 35x105 - Blanco
Sin IVA