-
Construction type
-
IEC-amperage
-
IEC-amperage
-
Construction type
-
Material
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Clock hour position
-
Insert direction
-
Identification colour
-
Identification colour
-
Connection system
-
Phase inverter
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Degree of protection (IP)
Clavija mural de superficie P17. 3P+N+T, 32A, 380/415 V~, IP44. Color rojo
Sin IVA
Clavija mural de superficie P17. 3P+T, 32A, 380/415 V~, IP44. Color rojo
Sin IVA
Clavija mural de superficie P17. 2P+T, 32A, 200/250 V~, IP44. Color azul
Sin IVA
Clavija mural de superficie P17. 3P+N+T, 16A, 380/415V~, IK09, IP44. Color rojo
Sin IVA
Clavija mural de superficie P17. 3P+T, 16A, 380/415V~, IK09, IP44. Color rojo
Sin IVA
Clavija mural de superficie P17. 2P+T, 16A, 200/250V~, IK09, IP44. Color azul
Sin IVA