![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/H4/H4652_2-BTICINO-1000.jpg)
Comando de 1 o 2 funciones luz/persianas Axolute MyHOME
MyHOME - Axolute
BTICINO
Comando de 1 o 2 funciones luz/persianas Axolute MyHOME
REF. H4652/2
EAN.
8012199745350
Comandos de 1 o 2 funciones para luces o persianas - Efectúan un control punto a punto, de escena, de grupo o centralizado - Para completar con un tecla de 2 módulos o 2 teclas de 1 módulo, una placa y un soporte.
Garantía 3 años
Familia de precios : 3401
117,32 €
/
1 piece
Precio recom.
Sin IVA
Compartir
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.
Características técnicas
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 2 |
Number of buttons | 4 |
With LED indication | Yes |
With label area | No |
With display | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Colour | Other |
Transparent | No |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | IP20 |
Min. depth of built-in installation box | 55 mm |
---|---|
Width | 45 mm |
Height | 45 mm |
Depth | 24 mm |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 5-35 °C |
Storage temperature | -10-70 °C |
Frequency | 0-0 Hz |
Standby consumption | 8.5 mA |
Terminal marking indication | Yes |
Halogen free | No |
Antimicrobial treatment | No |
Terminals capacity | 0.34-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Addressable | Yes |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | No |
Product use function | Lighting management |
Documentación
3 documentos
Manual de uso
Hoja técnica
Hoja técnica
1 documento
Perfil medioambiental
SELECCIONAR UNA ACCIÓN