Pasar al contenido principal
Logo print

Comando 4 escenario inalámbrico para lanzar sus escenarios Living Now with Netatmo

Living Now w/Netatmo BTICINO

Comando 4 escenario inalámbrico para lanzar sus escenarios Living Now with Netatmo

REF. K4575CW EAN. 8005543674390

4 botones para lanzar 4 escenarios personalizables desde la aplicación Home + Control (Configuración / Escenarios).

Garantía 3 años
Familia de precios : 3103
94,14 € / 1 piece
Precio recom. Sin IVA
Sólo puedes comparar 4 productos, tienes que eliminar uno para añadir este.

Características técnicas

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 4
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP40
Keyboard protection cover No
Current supply Battery
Width 75 mm
Height 75 mm
Depth 9 mm
Built-in depth 0 mm
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour Other
RAL-number 7015
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Contains Batteries and/or Accumulator Yes
Connected object Yes
Operating method Zigbee
Application store for download Google Play Store , App Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Programming way Smartphone apps
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Lighting management
Connectable by Internet box Yes

Documentación

1 documento
Manual de uso
LE12289AA.pdf pdf (1.49 Mo)